Skip to content
   

Generac Title Sponsor For 2017 Discover Whitewater Series

December 16, 2016 in Uncategorized

Generac Power Systems has announced it is a title sponsor for the 2017 Discover Whitewater Series (DWS): half marathon, half marathon relay and 5K run. … Read More >

Generac Completes Acquisition of MOTORTECH

January 3, 2017 in Uncategorized

Acquisition strengthens Generac’s position as a global leader in gaseous-fueled generators Generac Holdings Inc. (NYSE: GNRC) (“Generac”), a leading designer and manufacturer of power generation… Read More >

Big Rental Power, For A Limited Time

February 1, 2017 in Mobile Products

MMG625VT2 Mobile Generator

New mobile generator delivers lowest cost per kVA thanks to EPA flex rules According to Erik Wilde, executive vice president for Generac Commercial and Industrial… Read More >

Powering Presidents and Polar Bears

KellyGenInauguration

Generac Industrial Power dealer supports inauguration, world’s largest polar bear plunge January 2017 proved more than just a little busy for Generac Industrial Power distributor… Read More >

Safe and Efficient Solutions for Mobile Power Needs

February 27, 2017 in Mobile Products

MMG45IF4_Mobile_Generator

Generac Mobile Products, a leading designer and manufacturer of mobile light towers, generators, pumps and heaters, is featuring two generator models from the Generac® Magnum® line… Read More >

MLT6 Series Light Towers Perfect For Variety Of Applications, Locations

February 28, 2017 in Mobile Products

MLT6SMT LED light tower

With their small footprint, easy-to-use controls and attractive appearance, the Generac® Magnum® MLT6 series light towers are a perfect choice for lighting applications of all… Read More >

The Game-Changing, All-in-One Hybrid Breaker Panel That Saves Homeowners Big in Upgrade Costs

March 1, 2017 in Consumer Products

New Generac GenReady™ Whole House Load Center and Transfer Switch offers flexible installation options so homeowners can choose to install at a time convenient for… Read More >

New LED Light Tower Shines in the Extremes

March 1, 2017 in Mobile Products

MLT4060MVD_Mobile_Light_Tower

Engineering the next generation of light towers is all about delivering energy efficiency while ensuring maximum durability for demanding operating conditions. For those times when… Read More >

Recognizing Excellence and Powering Ahead

March 1, 2017 in Commercial + Industrial

DSC_5019

Nashville, Tenn., recently played host to the annual sales and service conference for industry-leading generator and engine-powered tool manufacturer Generac Power Systems. Held Jan. 23-25,… Read More >

Pressure Washing That Doesn’t Waste The Weekend

March 29, 2017 in Consumer Products

SpeedWash

According to Brian Sell, senior product manager for Generac Power Systems, consumers love using pressure washers but hate how long it takes to finish their… Read More >