Skip to content
   

New Generac Water Pump Designs Take the Sting Out of Spring Flooding

March 3, 2016 in Consumer Products

CW20_Hero_1200px

Generac Power Systems, a leading designer and manufacturer of engine-powered tools, is introducing four new water pump designs to simplify the water removal process for… Read More >

Generac Shares New Ways to Add Revenue Streams, Improve Customer Convenience

April 14, 2016 in Mobile Products

Expand your company’s stocking position with professional-grade power products to rent or buy Generac Mobile Products, a leading designer and manufacturer of mobile light towers,… Read More >

Hurricane Safety Checklists are Evolving, but Preparation Remains Key: 7 Tips to Maintain Normalcy During Severe Storm Season

May 17, 2016 in Consumer Products

22kW-Stormy

This week, residents across the nation are encouraged to prepare for hurricane season which begins June 1 and continues through November 30. Early preparation increases… Read More >

Generac Industrial Power Releases Tour Dates for the 2016-17 Power Trip Experience

June 7, 2016 in Commercial + Industrial

New_truckdriving-2016

Generac Industrial Power’s Power Trip Experience is about to embark on its 14th tour through North America. The interactive tour will give consulting specifying engineers,… Read More >

Power Is The Priority With An At-Home Office

July 6, 2016 in Consumer Products

home standby

According to the US Census Bureau, a summary of trends indicates that 3.7 million employees now telecommute at least half of their work week. In… Read More >

Celebrate National Picnic Month with Added Power

July 11, 2016 in Consumer Products

unloading

When a favorite family pastime gets recognized for an entire summer month, it’s time to take that activity to the next level. July is National… Read More >

Generac Mobile Products Launches Two New LED Light Towers

November 16, 2016 in Mobile Products

MLT6SMT LED light tower

Generac Mobile Products, a leading designer and manufacturer of mobile light towers, generators, pumps and heaters, launches its first LED light towers from Generac Magnum…. Read More >

Generac Helps Keep Green Bay Red Cross Operations Running Smoothly With New 50 kW Generator

November 21, 2016 in Commercial + Industrial

A Generac Industrial Power 50 kW diesel emergency generator installed at the Green Bay, Wis., location of the American Red Cross will ensure blood and platelet treatment equipment can operate throughout a power outage.

Generac Power Systems is partnering with the Green Bay, Wis., location of the American Red Cross to help maintain ongoing operation of essential blood donor… Read More >

Generac To Acquire Motortech

November 28, 2016 in Uncategorized

Generac Holdings Inc. (NYSE:GNRC) (“Generac”), a leading designer and manufacturer of power generation equipment and other engine powered products, announced today the signing of an… Read More >

Making Your Home Safe And Winter Storm-Ready

December 8, 2016 in Consumer Products

winter-newsroom-graphic

Generac suggests investing in backup power, home maintenance and emergency supplies Weather drives the majority of power outages in the U.S., and winter is prime… Read More >