Skip to content

MLT6 Series Light Towers Perfect For Variety Of Applications, Locations

By Generac PR Staff February 28, 2017

MLT6SMT LED light tower

With their small footprint, easy-to-use controls and attractive appearance, the Generac® Magnum® MLT6 series light towers are a perfect choice for lighting applications of all kinds — from construction sites to special events — in a variety of conditions. Visitors to Generac Magnum booth no. 4563 at The ARA Rental Show saw a new LED model of the MLT6 series: the revolutionary MLT6SMD, which maximizes ROI by driving up rate and utilization while driving down operational costs.

The MLT6SMD light tower boasts an extended run time of as much as 215 hours on a single tank of fuel, thanks to its a 43-gal. fuel tank, Tier 4 final-compliant ECOSpeed™ diesel engine — which can operate at different speeds based upon electricity demand — and efficient Generac LED light fixtures. The ECOSpeed engine also ensures quiet operation, making the MLT6SMD ideal for special events.

As with all MLT6 series light towers, the MLT6SMD also offers a significantly smaller footprint than many comparable light towers. With stowed dimensions of only 118 x 57 x 101 in., up to 19 units can fit on a 53 ft. flatbed, significantly reducing freight costs.

All MLT6 models are outfitted with easy-to-use features. A 23 ft. vertical mast deploys quickly and easily with a two-handled manual winch. An electric winch is available as an option. The ability to rotate the mast 359 degrees from ground level makes it safe and easy to direct the light exactly where it’s needed.

Standard on the MLT6SMD light tower — optional on the other models in the MLT6 series — is the Power Zone™ Autolight Controller, which offers users programmable settings for automated control, including start/stop and dusk-to-dawn settings.

On top of its cost-effectiveness and easy-to-deploy design, MLT6 light towers are designed to withstand the rigors of the outdoor working environment. Each tower is outfitted with a corrosion-proof poly shell that will stand up to getting knocked around while still looking better longer. The flip hood provides easy access to the engine and alternator, making service and maintenance a breeze.

About Generac Mobile Products

Generac Mobile Products is a leading manufacturer of mobile light towers, generators, heaters and pumps under the Generac® Magnum® and Generac MAC® brands. A wholly owned subsidiary of Generac Power Systems (NYSE: GNRC), Generac Mobile Products is headquartered in Berlin, Wis., where it manufactures all product lines to withstand the rigors of rental yards, commercial construction jobsites and extreme environments. The company’s innovative solutions help construction, infrastructure, military, disaster response, oil and gas, mining and event professionals optimize their operations with mobile light, power, water and heat solutions, providing safer worksites and streamlined workflows that maximize efficiency and profit. Visit for more information.

Related Article

Powering Presidents and Polar Bears


Generac Industrial Power dealer supports inauguration, world’s largest polar bear plunge January 2017 proved more than just a little busy for Generac Industrial Power distributor... Read More >