Skip to content
   

Get Reliable Power and Up to 32 Hours of Run-Time with Generac’s New Diesel-Powered Portable Generator

By Generac PR Staff August 13, 2015

Pro XD5000E_HERO_500px

XD5000E features 12-gallon fuel tank, single-touch electric start and durable steel cradle.

Generac Power Systems, a leading designer and manufacturer of backup power generators and engine-powered tools, unveiled its new diesel-powered portable generator, the XD5000E, designed for high-intensity needs associated with professional use.

Ideal for professionals and contractors looking to power tools, lights and other equipment, the XD5000E is uniquely engineered for the rugged demands associated with construction jobsites and agricultural applications. Specifically, the sturdy steel frame provides added durability while the Tier IV compliant, industrial-grade diesel engine offers a more efficient unit that requires less maintenance.

Easy, hassle-free start-up is achieved thanks to the single-touch electric start. Plus, the large-capacity 12-gallon fuel tank with fuel gauge provides a long runtime of 32 hours at 50% load, which reduces jobsite interruptions from having to continuously refuel.

Generac also incorporates its patented TruePower™ Technology, which allows electricity to be generated with low total harmonic distortion for clean, smooth operation of electronics and equipment.

Put true professional power to work with the XD5000E for just $3,699 MSRP.

Other professional features include:

  • Heavy-duty industrial-grade diesel engine, complete with low-oil shutdown
  • An integrated lifting eye for easy transportation and security on jobsites
  • A durable, fully welded 1 ¼ steel frame to maximize durability
  • An hour meter that tracks maintenance intervals
  • Four, 120V 20A GFCI outlets; One 120V 30A Twist Lock; One 120/240 20A Twist Lock
  • 120/240V selector, allowing full 120V power or 120/240V power output
  • CARB certified
  • Portability kit sold separately (wheel and handle)

The XD5000E is available through Generac and Generac Mobile Products distribution partners across the U.S. Visit www.Generac.com or call 1-888-GENERAC to locate the nearest distribution partner.

Media: Click here to download a high-resolution image of XD5000E Diesel Portable Generator.

About Generac (NYSE: GNRC)
Generac Power Systems (NYSE: GNRC) is a leading global supplier of backup power and prime power products, systems, and engine-powered tools. Back in 1959, our founder was committed to designing, engineering, and manufacturing the first affordable backup generator. Fifty-five years later, the same dedication to innovation, durability and excellence has resulted in the company’s ability to expand its industry-leading product portfolio into homes and small businesses, on job sites, and in industrial and mobile applications across the globe. Generac offers backup and prime power systems up to 100 MW, and uses a variety of fuel sources to support power needs for our customers. We are proud to be named the Frost & Sullivan 2014 North American Natural Gas Generator Set Company of the Year. For more information visit www.Generac.com.

 

Media Contacts:
Jodi Marose, Generac Public Relations
Phone: 262-544-4811 x2771
Email: Jodi.Marose@generac.com

*Based on independent lab tests using ISO 9614 to measure sound power levels vs. Honda EU2000i.

**Built in the USA using domestic and foreign parts.

Featured Generac Expert

Contact Name, Title, Company

Related Article

Get Reliable Power and Up to 32 Hours of Run-Time with Generac’s New Diesel-Powered Portable Generator

Pro XD5000E_HERO_500px

XD5000E features 12-gallon fuel tank, single-touch electric start and durable steel cradle. Generac Power Systems, a leading designer and manufacturer of backup power generators and... Read More >